??
CAD model selection
Acton 624414,2X13
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K - AISI 410
Bill of material
Acton 624414,2X13
REF
Reference
624414,2X13
DXL
4.2X13
D
Screw nominal diameter
4.2 mm
DC
Flanged bolt diameter
8.8 mm
L
Nominal length
13.0 mm
D3
Screw core diameter
3.10 mm
S
Across-flats-dimension
7.0 mm
K
Height of the head
4.10 mm
INFOS
information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D
Please wait until the preview is generated.