??
CAD model selection
Béné Inox 210262-8X30
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210262 - Slotted set screw with flat point - Stainless steel A1 - DIN 551 - ISO 4766
Bill of material
Béné Inox 210262-8X30
REF
Référence
210262-8X30
D
M8 mm
L
30.000 mm
N
1.200 mm
T
2.000 mm
Preview - Generation
Preview
3D
Dimension
2D