??
CAD model selection
Béné Inox 210210-2X6
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210210 - Slotted cheese head screw - Stainless steel A2 - DIN 84 - ISO 1207
Bill of material
Béné Inox 210210-2X6
REF
Référence
210210-2X6
DXL
2x6
MAT
Matière
Acier inoxydable A2
D
Nominal diameter
2.0 mm
L
Length
6 mm
K
Height of the head
1.4 mm
Preview - Generation
Preview
3D
Dimension
2D