??
CAD model selection
Béné Inox 210216-3X5
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210216 - Cross recessed pan head screw with type "Z" - Stainless steel A2 - DIN 7985 - ISO 7045
Bill of material
Béné Inox 210216-3X5
REF
Référence
210216-3X5
DXL
3x5
MAT
Matière
Acier inoxydable A2
D
Nominal diameter
3.0 mm
L
nominal lenght
5 mm
K
Height of the head
2.4 mm
Preview - Generation
Preview
3D
Dimension
2D