??
CAD model selection
Béné Inox 210218-4X16
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210218 - Wing screws american form - Stainless steel A2
Bill of material
Béné Inox 210218-4X16
REF
Référence
210218-4X16
MAT
Matière
Inox A2
D
M 4 mm
DXL
4X16 mm
D1
7.0 mm
E
20 mm
H
10 mm
M
4 mm
L
16 mm
Preview - Generation
Preview
3D
Dimension
2D