??
CAD model selection
Béné Inox 210222-4X8
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210222 - Pozidriv cross recessed raised cheese head thread forming screw - Stainless steel A2 - DIN 7500 C
Bill of material
Béné Inox 210222-4X8
REF
Référence
210222-4X8
DXL
4x8
MAT
Matière
Acier inoxydable A2
D
Nominal diameter
4.0 mm
NE
N° empreinte
2
L
Length
8 mm
K
Height of the head
3.1 mm
INFOS
Informations
Information
INFOTEXT
Preview - Generation
Preview
3D
Dimension
2D