??
CAD model selection
Béné Inox 210223-4X20
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210223 - Pozidriv countersunk head thread forming screw -Stainless steel A2 - DIN 7500 M
Bill of material
Béné Inox 210223-4X20
REF
Référence
210223-4X20
DXL
4x20
MAT
Matière
Acier inoxydable A2
D
Screw nominal diameter
4.0 mm
NE
N° empreinte
2
L
Length
20 mm
K
Head height
2.20 mm
INFOS
Informations
Information
INFOTEXT
Preview - Generation
Preview
3D
Dimension
2D