??
CAD model selection
Béné Inox 410102-5X40
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 410102 - Hexagon head bolt - Stainless steel A4 - DIN 931 - ISO 4014
Bill of material
Béné Inox 410102-5X40
REF
Référence
410102-5X40
DXL
5x40
MAT
Matière
Acier inoxydable A4
D
Nominal diameter
5 mm
L
Nominal length
40 mm
S
Across-flats-dimension
8 mm
K
Height of the head
3.5 mm
B
16.000 mm
Preview - Generation
Preview
3D
Dimension
2D