??
CAD model selection
Béné Inox 410210-2X4
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 410210 - Slotted cheese head screw - Stainless steel A4 - DIN 964 - ISO 1207
Bill of material
Béné Inox 410210-2X4
REF
Référence
410210-2X4
DXL
M2 x 4
MAT
Matière
Inox A4
D
2.0 mm
L
4 mm
K
1.3 mm
DK
3.8 mm
N
0.5 mm
T
0.60 mm
Preview - Generation
Preview
3D
Dimension
2D