??
CAD model selection
Béné Inox 410211-2X5
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 410211 - Slotted pan head screw - Stainless steel A4 - DIN 85- ISO 1580
Bill of material
Béné Inox 410211-2X5
REF
Référence
410211-2X5
DXL
2x5
MAT
Matière
Acier inoxydable A4
D
Nominal diameter
2.0 mm
L
Length
5 mm
K
Height of the head
1.3 mm
Preview - Generation
Preview
3D
Dimension
2D