??
CAD model selection
Béné Inox 211311-4X20
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 211311 - Pozidriv cross recessed raised countersunk head chipboard screw - Stainless steel A2
Bill of material
Béné Inox 211311-4X20
REF
Référence
211311-4X20
MAT
Matière
Acier inoxydable A2
DXL
DxL
4x20
D
4.0 mm
K
2.45 mm
DK
7.90 mm
L
20 mm
EMP
Emprunte n°
2
Preview - Generation
Preview
3D
Dimension
2D