??
CAD model selection
Béné Inox 212401-2,9X16
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212401 - Slotted pan head tapping screw - Stainless steel A2 - DIN 7971 - ISO 1481
Bill of material
Béné Inox 212401-2,9X16
REF
Référence
212401-2,9X16
DXL
2.9x16
MAT
Matière
Acier inoxydable A2
D
Nominal diameter
2.9 mm
L
Length
16.0 mm
DK
Diameter of the head
5.600 mm
K
Height of the head
1.75 mm
EMP
Empreinte n°
1
Preview - Generation
Preview
3D
Dimension
2D