??
CAD model selection
Béné Inox 212407-3,9X25
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212407 - Six lobes recessed pan head self tapping screw - Stainless steel A2 - DIN 7981
Bill of material
Béné Inox 212407-3,9X25
REF
Référence
212407-3,9X25
DXL
3.9x25
MAT
Matière
Acier inoxydable A2
D
Screw nominal diameter
3.9 mm
L
Nominal length
25.0 mm
DK
Head diameter
7.500 mm
K
Height of the head
2.80 mm
EMP
Empreinte n°
T15
Preview - Generation
Preview
3D
Dimension
2D