??
CAD model selection
Béné Inox 212408-2,2X19
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212408 - "Pozidriv" cross recessed countersunk head tapping screw - Stainless steel A2 - DIN 7988 - ISO 7050
Bill of material
Béné Inox 212408-2,2X19
REF
Référence
212408-2,2X19
DXL
2.2x19
MAT
Matière
Acier inoxydable A2
D
Screw nominal diameter
2.2 mm
L
Nominal length
19.0 mm
DK
Head diameter
4.300 mm
K
Height of the head
1.3 mm
EMP
Empreinte n°
1
Preview - Generation
Preview
3D
Dimension
2D