??
CAD model selection
Béné Inox 212410-4,8X32
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212410 - Six lobes recessed countersunk head self tapping screw - Stainless steel A2 - DIN 7982
Bill of material
Béné Inox 212410-4,8X32
REF
Référence
212410-4,8X32
DXL
4.8x31.7
MAT
Matière
Acier inoxydable A2
D
Screw nominal diameter
4.8 mm
L
Nominal length
32.0 mm
DK
Head diameter
9.500 mm
K
Height of the head
3.0 mm
Preview - Generation
Preview
3D
Dimension
2D