??
CAD model selection
Béné Inox 212411-2,9X13
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212411 - "Pozidriv" cross recessed raised countersunk head tapping screw - Stainless steel A2 - DIN 7983 - ISO 7051
Bill of material
Béné Inox 212411-2,9X13
REF
Référence
212411-2,9X13
DXL
2.9x13
MAT
Matière
Acier inoxydable A2
D
2.9 mm
L
13.0 mm
DK
5.500 mm
K
1.7 mm
EMP
Empreinte n°
1
Preview - Generation
Preview
3D
Dimension
2D