??
CAD model selection
Béné Inox 212412-4,2X13
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212412 - Phillips cross recessed raised countersunk head self tapping screw - Stainless steel A2 - DIN 7983 - ISO 7051
Bill of material
Béné Inox 212412-4,2X13
REF
Référence
212412-4,2X13
DXL
4.2x13
MAT
Matière
Acier inoxydable A2
D
4.2 mm
L
13.0 mm
DK
8.100 mm
K
2.5 mm
EMP
Empreinte n°
2
Preview - Generation
Preview
3D
Dimension
2D