??
CAD model selection
Béné Inox 212413-8X19
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212413 - Hexagon head self tapping screw with cone end - Stainless steel A2 - DIN 7976 - ISO 1479
Bill of material
Béné Inox 212413-8X19
REF
Référence
212413-8X19
DXL
8x19
MAT
Matière
Acier inoxydable A2
D
8.0 mm
L
19.0 mm
K
5.8 mm
S
13.0 mm
Preview - Generation
Preview
3D
Dimension
2D