??
CAD model selection
Béné Inox 212417-3,9X25
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212417 - Square recessed countersunk head self tapping screw - Stainless steel A2 - DIN 7982
Bill of material
Béné Inox 212417-3,9X25
REF
Référence
212417-3,9X25
DXL
3.9x25.4
MAT
Matière
Acier inoxydable A2
D
3.90 mm
L
25.0 mm
DK
7.500 mm
K
2.3 mm
Preview - Generation
Preview
3D
Dimension
2D