??
CAD model selection
Béné Inox 212429-3,5X32
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212429 - Self drilling screw pan head Phillips recess - Stainless steel A2 - DIN 7504 M
Bill of material
Béné Inox 212429-3,5X32
REF
Reference
212429-3,5X32
DXL
3.5X32
D
Screw nominal diameter
3.5 mm
DK
Head diameter
6.9 mm
L
Nominal length
32.0 mm
K
Height of the head
2.60 mm
Preview - Generation
Preview
3D
Dimension
2D