??
CAD-Modellauswahl
Béné Inox 212431-3,9X22
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modéle 212431 - Self drilling square recessed pan head screw - Stainless steel A2 - DIN 7504 M
Bill of material
Béné Inox 212431-3,9X22
REF
Reference
212431-3,9X22
DXL
3.9X22
MAT
Matière
Inox A2
D
Screw nominal diameter
3.9 mm
DK
Head diameter
7.5 mm
L
Length
25.0 mm
K
Head height
2.80 mm
Preview - Generation
Vorschau
3D
Bemaßung
2D