??
CAD model selection
Béné Inox 212432-3,5X16
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modéle 212432 - Self drilling screw countersunk head "Pozidriv" recess - Stainless steel A2 - DIN 7504O
Bill of material
Béné Inox 212432-3,5X16
REF
Reference
212432-3,5X16
DXL
3.5X16
MAT
Matière
Inox A2
D
Screw nominal diameter
3.5 mm
DK
Head diameter
6.8 mm
L
Nominal length
16.0 mm
K
Height of the head
2.1 mm
Preview - Generation
Preview
3D
Dimension
2D