??
CAD model selection
Béné Inox 212434-4,8X25
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modéle 212434 - Self drilling hexagon head screw with flange - Stainless steel A2 - DIN 7504 K
Bill of material
Béné Inox 212434-4,8X25
REF
Reference
212434-4,8X25
DXL
4.8x25
MAT
Matière
Inox A2
D
Screw nominal diameter
4.8 mm
L
Nominal length
25.0 mm
DK
Flanged bolt diameter
10.5 mm
K
Height of the head
4.30 mm
S
Across-flats-dimension
8.0 mm
EP
3.5 mm
D3
Screw core diameter
3.58 mm
P
Pitch
1.600 mm
LG
Distance from the last full form thread to the bearing face
14.700 mm
DP
Diameter of the drillbit
4.100 mm
A
Distance from the last full form thread to the bearing face
1.600 mm
C
Flange thickness
0.900 mm
R
Radius of curvature under head
0.700 mm
R1
Radius of curvature over the flange
0.300 mm
IDNR
Identnumber
Preview - Generation
Preview
3D
Dimension
2D