??
CAD model selection
Béné Inox 212440-4,8X32
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212440 - Self drilling screw pan head Pozidriv recess - Stainless steel AISI 410 - DIN 7504 M
Bill of material
Béné Inox 212440-4,8X32
REF
Référence
212440-4,8X32
DXL
4.8X32
MAT
Matière
AISI 410
D
Screw nominal diameter
4.8 mm
DK
Head diameter
9.5 mm
L
Nominal length
32.0 mm
K
Height of the head
3.55 mm
Preview - Generation
Preview
3D
Dimension
2D