??
CAD model selection
Béné Inox 212441-4,8X32
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 212441 - Self drilling screw hexagon head with flange - Stainless steel AISI 410 - DIN 7504 K
Bill of material
Béné Inox 212441-4,8X32
REF
Référence
212441-4,8X32
DXL
4.8X32
MAT
Matière
AISI 410
D
Screw nominal diameter
4.8 mm
DC
Flanged bolt diameter
10.5 mm
L
Nominal length
32.0 mm
D3
Screw core diameter
3.58 mm
S
Across-flats-dimension
8.0 mm
K
Height of the head
4.30 mm
Preview - Generation
Preview
3D
Dimension
2D