??
CAD model selection
Béné Inox 215605-3
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 215605 - Hexagon domed cap nut - Stainless steel A1 - NF E 27-453
Bill of material
Béné Inox 215605-3
REF
Référence
215605-3
MAT
Matière
Inox A1
D
-
M3
S
Surplat
5.5 mm
H
height of the nut
5.1 mm
M
Height of the hexagonal
2.4 mm
Preview - Generation
Preview
3D
Dimension
2D