??
CAD model selection
Béné Inox 415609-6
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 415609 - Hexagon nut with serrated flange - Stainless steel A4 - DIN 6923 - ISO 4161
Bill of material
Béné Inox 415609-6
REF
Référence
415609-6
MAT
Matière
Inox A4
D
M6
DC
14.2 mm
H
6 mm
S
10 mm
Preview - Generation
Preview
3D
Dimension
2D