??
CAD model selection
Béné Inox 415610-4
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 415610 - Ecrou hexagonal haut (Hh) - ISO 4033 - NF E 25-407
Bill of material
Béné Inox 415610-4
REF
Référence
415610-4
MAT
Matière
Inox A4
D
Indication
M4
DX
Screw nominal diameter
4.0 mm
H
Overall hight
3.2 mm
S
Across-flats-dimension
7.0 mm
Preview - Generation
Preview
3D
Dimension
2D