??
CAD model selection
Béné Inox 216535-16
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 216535 - Washer for steel structures - Stainless steel A2 - DIN 7989
Bill of material
Béné Inox 216535-16
REF
Référence
216535-16
MAT
Matière
Inox A2
D
16 mm
D1
18 mm
D2
30 mm
S
8 mm
Preview - Generation
Preview
3D
Dimension
2D