??
CAD model selection
Béné Inox 219660-3X10
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 219660 - Threaded stud for drawn arc welding - Stainless steel A2 - DIN 32501
Bill of material
Béné Inox 219660-3X10
REF
Référence
219660-3X10
MAT
Matière
Inox A2
D
M3 mm
DX
3.000 mm
DXL
M3X10 mm
B
4.500 mm
L
10.000 mm
Preview - Generation
Preview
3D
Dimension
2D