??
CAD model selection
Béné Inox 222801-5X30
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 222801 - Hexagon socket countersunk head screw with security pin - Stainless steel A2
Bill of material
Béné Inox 222801-5X30
REF
Référence
222801-5X30
DXL
5x30
MAT
Matière
Acier inoxydable A2
D
Screw nominal diameter
5 mm
L
Length
30 mm
S
Across-flats-dimension
3.000 mm
DK
Head diameter
10.000 mm
K
Head height
2.8 mm
Preview - Generation
Preview
3D
Dimension
2D