??
CAD model selection
Béné Inox 222806-4X12
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 222806 - Metric thread security screw flat head six lobes recess with pin - Stainless steel A2
Bill of material
Béné Inox 222806-4X12
REF
Référence
222806-4X12
DXL
4x12
MAT
Matière
Acier inoxydable A2
D
Screw nominal diameter
4 mm
L
Length
12 mm
DK
Head diameter
7.90 mm
K
Head height
2.3 mm
Preview - Generation
Preview
3D
Dimension
2D