??
CAD model selection
Béné Inox 232027-120X40/F
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 232027 - Rectangular drilled hinge rolled knuckle with opening or closing spring - Stainless steel 304
Bill of material
Béné Inox 232027-120X40/F
REF
Référence
232027-120X40/F
AXB
120 x 40 mm
F
22.7 mm
G
60 mm
D
4 mm
C
1.5 mm
NBR
Nombre de trous
4 (Ø4) mm
Preview - Generation
Preview
3D
Dimension
2D