??
CAD model selection
Béné Inox 641104-15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 41104 - 45° Male / Female elbow to press - M type
Bill of material
Béné Inox 641104-15
REF
Référence
641104-15
TUBE
Dia. ext.tube
15.000 mm
A
20 mm
H
48 mm
L
45 mm
Z
25 mm
POIDS
0.048 kg
Preview - Generation
Preview
3D
Dimension
2D