??
CAD model selection
Béné Inox 450070-10SE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50070 - 3 pieces F/F ball valve (58183) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450070-10SE
REF
Reference
450070-10SE
TYPE
Simple effet
DN
10 mm
DNP
3/8" Pouces
L1
75 mm
L2
114 mm
L3
148 mm
L4
72 mm
POIDS
1.72 Kg
Preview - Generation
Preview
3D
Dimension
2D