??
CAD model selection
Béné Inox 450074-32DE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50074 - 3 pieces SW ball valve (58191) with stainless steel pneumatic actuator (50802)
Bill of material
Béné Inox 450074-32DE
REF
Reference
450074-32DE
TYPE
Double effet
V
Valve
DN
Nominal diameter
32 mm
DNPOUCES
1"1/4 Pouces
L1
110 mm
L2
160 mm
L3
164 mm
L4
81 mm
POIDS
5.30 kg
Preview - Generation
Preview
3D
Dimension
2D