??
CAD model selection
Béné Inox 450140-8DE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50140 - 3 pieces F/F ball valve (58463) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450140-8DE
REF
Reference
450140-8DE
TYPE
Double effet
DN
8 mm
DNP
1/4" Pouces
L1
75 mm
L2
115 mm
L3
148 mm
L4
72 mm
POIDS
1.17 Kg
Preview - Generation
Preview
3D
Dimension
2D