??
CAD model selection
Béné Inox 450146-25B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50146 - 3 pieces F/F ball valve (58463) with IP65 electric actuator (50835)
Bill of material
Béné Inox 450146-25B
REF
Reference
450146-25B
TENSION
24V 50Hz
DN
25 mm
DNP
1" Pouces
L1
90 mm
L2
193 mm
L3
143 mm
L4
118 mm
POIDS
3.07 Kg
Preview - Generation
Preview
3D
Dimension
2D