??
CAD model selection
Béné Inox 450148-8B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50148 - 3 pieces BW ball valve (58472) with IP65 electric actuator (50835)
Bill of material
Béné Inox 450148-8B
REF
Reference
450148-8B
TENSION
24V 50Hz
DN
8 mm
DNP
1/4" Pouces
L1
70 mm
L2
186 mm
L3
143 mm
L4
118 mm
POIDS
2.25 Kg
Preview - Generation
Preview
3D
Dimension
2D