??
CAD model selection
Béné Inox 450287-40A
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50287 - Wafer ball valve for ISO flanges (58249) with positioning ATEX IP68 electric actuator (50850)
Bill of material
Béné Inox 450287-40A
REF
Référence
450287-40A
TENSION
100-230V 50/60 Hz et 100-350V DC
V
Vanne
DN
Diamètre nominal
40 mm
DNPOUCES
1"1/2 pouces
L1
65 mm
L2
273 mm
L3
192 mm
L4
170 mm
L5
x mm
TEMPS
Operating time (90 °)
15 s
POIDS
9.20 kg
Preview - Generation
Preview
3D
Dimension
2D