??
CAD model selection
Béné Inox 450392-8B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50362/50392 - 3 ways F/F/F high pressure ball valve with L bore with IP66 electric actuator (50840)
Bill of material
Béné Inox 450392-8B
REF
Reference
450392-8B
FORME
NPT
TYPE
Actuator type
15-30V 50/60 Hz and 12-48V DC
V
Valve
DN
Nominal diameter
8 mm
DNPOUCES
1/4" pouces
L1
69 mm
L2
256 mm
L3
151 mm
L4
128 mm
TEMPS
Operating time (90 °)
7 s
POIDS
3.01 kg
Preview - Generation
Preview
3D
Dimension
2D