??
CAD model selection
Béné Inox 450411-25SE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50411/50431 - 2 ways f/f high pressure ball valve with stainless steel pneumatic actuator (50802) filetage gaz ou npt
Bill of material
Béné Inox 450411-25SE
REF
Reference
450411-25SE
FORME
Gaz
TYPE
Actuator type
Simple effet
V
Valve
DN
25 mm
DNPOUCES
1" pouces
L1
113 mm
L2
240 mm
L3
268 mm
L4
123 mm
POIDS
14.38 kg
Preview - Generation
Preview
3D
Dimension
2D