??
CAD model selection
Béné Inox 450512-125DE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50512 - Butterfly valve with cast iron body - stainless steel butterfly - FKM gasket (58413) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450512-125DE
REF
Reference
450512-125DE
MATIERE
Matière joint
FKM
FORME
Double effet
DN
125 mm
DNP
5" Pouces
L1
56 mm
L2
310 mm
L3
248 mm
L4
108 mm
POIDS
11.40 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D