??
CAD model selection
Béné Inox 450513-200SE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50513 - Butterfly valve with cast iron body - stainless steel butterfly - Silicone gasket (58414) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450513-200SE
REF
Reference
450513-200SE
TENSION
Simple effet
MATIERE
Matière joint
Silicone
DN
200 mm
DNP
8" Pouces
L1
60 mm
L2
441 mm
L3
475 mm
L4
202 mm
POIDS
36.90 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D