??
CAD model selection
Béné Inox 450520-80A
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50520 - Butterfly valve with cast iron body - stainless steel butterfly - FKM gasket (58413) with IP65 electric actuator (50835)
Bill of material
Béné Inox 450520-80A
REF
Reference
450520-80A
TENSION
230V 50 Hz
MATIERE
Matière joint
FKM
DN
80 mm
DNP
3" Pouces
L1
46 mm
L2
295 mm
L3
143 mm
L4
118 mm
POIDS
5.40 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D