??
CAD model selection
Béné Inox 450531-100A
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50531 - Butterfly valve with cast iron body - stainless steel butterfly - NBR gasket (58412) with IP66 electric actuator (50840)
Bill of material
Béné Inox 450531-100A
REF
Reference
450531-100A
TENSION
100-230V 50/60 Hz et 100-350V DC
MATIERE
Matière joint
NBR
DN
100 mm
DNP
4" Inch
L1
52.0 mm
L2
349 mm
L3
151 mm
L4
128 mm
TEMPS
Operating time (90 °)
12 s
POIDS
7.6 Kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D