??
CAD model selection
Béné Inox 450542-65C
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50542 - Butterfly valve with cast iron body and stainless steel butterfly - EPDM gasket (58419) with IP66 electric actuator (50844)
Bill of material
Béné Inox 450542-65C
REF
Reference
450542-65C
TENSION
400V TRI 50/60Hz
MATIERE
Matière joint
EPDM
DN
65 mm
DNP
2"1/2 Inch
L1
45.5 mm
L2
346 mm
L3
192 mm
L4
170 mm
L5
X mm
TEMPS
Operating time (90 °)
10 s
POIDS
6.5 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D