??
CAD model selection
Béné Inox 450633-50DE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50633 - Butterfly valve with stainless steel body and butterfly - Silicone gasket (58424) with aluminium pneumatic actuator (50800)
Bill of material
Béné Inox 450633-50DE
REF
Reference
450633-50DE
TYPE
Actionneur
Double effet
MATIERE
Matière joint
Silicone
DN
50 mm
DNP
2" Pouces
L1
42 mm
L2
242 mm
L3
208 mm
L4
96 mm
POIDS
5,95 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D