??
CAD model selection
Béné Inox 450634-50DE
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Model 50634 - Butterfly valve with stainless steel body and butterfly - EPDM gasket (58429) with stainless steel pneumatic actuator (50802)
Bill of material
Béné Inox 450634-50DE
REF
Reference
450634-50DE
TYPE
Actionneur
Double effect
MATIERE
Matière joint
EPDM
DN
50 mm
DNP
2" Inch
L1
42.5 mm
L2
255 mm
L3
210 mm
L4
95 mm
POIDS
8.2 kg
V
Valve
Preview - Generation
Preview
3D
Dimension
2D