??
CAD model selection
Béné Inox 450668-80B
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50668 - Butterfly valve with cast iron body and stainless steel butterfly - EPDM gasket (58419) with IP66 electric actuator (50844)
Bill of material
Béné Inox 450668-80B
REF
Reference
450668-80B
TENSION
15-30V 50/60 Hz et 12-48V DC
MATIERE
Matière joint
FKM
DN
80 mm
DNP
3" Inch
L1
46.0 mm
L2
353 mm
L3
192 mm
L4
170 mm
L5
X mm
TEMPS
Operating time (90 °)
15 s
POIDS
7.3 kg
V
Valve
X
4
WEB
https://www.bene-inox.com
Preview - Generation
Preview
3D
Dimension
2D